IESNA:LM-63-2002
[TEST]P1378541
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6C-830-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 300W 80CRI 3000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (156) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.50A 300.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36872.2
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5416.4 5187.5 4899.3 4526.4 4221.2 4000.8 3958.5 4102.6 4492.5 5035.0 5814.8 6603.1 7484.6 8391.6 9044.3 9637.6 9934.3 10154.7 
10409.0 10671.7 11002.3 11087.1 10934.5 11282.0 12019.5 13672.4 15910.1 17910.5 18681.9 16749.3 11578.7 4543.3 1525.7 551.0 
186.5 17.0 0.0 
5416.4 5179.1 4907.8 4543.3 4195.8 4000.8 3975.4 4085.6 4458.6 5051.9 5738.5 6560.7 7484.6 8340.7 9061.2 9654.6 9891.9 10154.7 
10298.8 10697.2 11036.2 11104.0 11061.6 11332.9 11985.6 13502.8 15859.3 17978.4 18817.5 16995.1 11833.0 5204.5 1729.2 618.8 
203.4 17.0 0.0 
5416.4 5221.4 4899.3 4577.2 4272.1 4043.2 3992.4 4068.7 4433.1 4950.2 5636.8 6399.7 7221.9 8086.4 8823.9 9510.5 9849.5 10086.9 
10298.8 10629.4 11036.2 11358.3 11519.4 11756.7 12358.5 13638.5 15774.5 17927.5 19716.0 18614.1 14291.1 6815.0 2534.4 1085.0 
254.3 17.0 0.0 
5416.4 5204.5 4984.1 4670.5 4373.8 4136.5 4026.3 4085.6 4306.0 4738.3 5382.5 6043.6 6823.5 7501.6 8306.8 9001.9 9663.1 10171.6 
10375.1 10722.6 11239.7 11587.2 11960.1 12256.8 12918.0 14147.0 16308.5 19351.5 22428.4 23962.7 20097.4 11214.2 4424.7 1669.8 
517.1 25.4 0.0 
5416.4 5238.4 4984.1 4729.8 4458.6 4229.7 4111.0 4119.5 4280.6 4636.6 5170.6 5806.3 6509.8 7188.0 7857.6 8603.5 9434.2 10171.6 
10587.0 11019.3 11570.2 12070.3 12655.2 13223.1 14036.9 15401.5 18029.2 22242.0 26327.6 28370.4 22072.4 13528.3 6001.3 2737.9 
669.6 25.4 0.0 
5416.4 5221.4 4992.6 4772.2 4500.9 4297.5 4144.9 4136.5 4297.5 4628.1 5094.3 5696.1 6306.4 6984.5 7662.6 8408.5 9281.6 10069.9 10654.8 
11315.9 11917.8 12545.0 13223.1 13952.1 14977.7 16681.5 19122.7 23242.2 27488.8 27683.8 20945.1 13274.0 6340.3 2754.8 720.5 25.4 
0.0 
5416.4 5221.4 5060.4 4899.3 4712.9 4534.9 4373.8 4306.0 4365.3 4543.3 4916.3 5374.0 5925.0 6475.9 7204.9 7891.5 8747.6 9654.6 10688.7 
11756.7 13002.7 14248.8 15435.5 16605.2 17868.2 19165.0 20784.0 22504.7 23284.6 19521.1 11985.6 5679.2 2068.2 669.6 186.5 25.4 0.0 
5416.4 5272.3 5196.0 5043.4 4941.7 4814.6 4721.3 4645.0 4619.6 4712.9 4907.8 5213.0 5619.8 6162.3 6848.9 7645.7 8425.5 9366.4 10417.4 
11510.9 12748.4 13884.3 14977.7 15952.5 16783.2 17461.3 17317.2 16274.6 13621.5 9400.3 4051.7 1398.6 712.0 381.4 144.1 33.9 0.0 
5416.4 5314.7 5297.7 5213.0 5170.6 5119.7 5060.4 5026.5 5035.0 5085.8 5196.0 5357.1 5628.3 6060.6 6620.0 7298.1 8120.4 9061.2 10137.7 
11205.7 12239.9 13341.8 14147.0 14706.5 15172.7 14884.5 13443.5 11137.9 7713.5 4068.7 2102.1 1169.7 678.1 415.3 169.5 33.9 0.0 
5416.4 5374.0 5365.5 5340.1 5382.5 5382.5 5458.8 5467.3 5585.9 5679.2 5848.7 6052.1 6323.4 6704.8 7238.8 8001.7 8823.9 9968.2 11104.0 
12451.8 13977.5 15367.6 16427.2 17300.3 17444.3 16020.3 13519.8 9646.1 5213.0 2746.3 1602.0 974.8 593.3 356.0 152.6 25.4 0.0 
5416.4 5416.4 5407.9 5492.7 5509.6 5619.8 5696.1 5738.5 5916.5 6069.1 6289.5 6543.7 6908.2 7408.3 8044.1 8806.9 9637.6 10519.2 
11477.0 12562.0 13757.1 14799.7 15621.9 15952.5 15299.8 13096.0 10527.6 6772.6 3331.2 1856.3 1144.3 745.9 466.2 245.8 110.2 25.4 0.0 
5416.4 5424.9 5475.7 5543.5 5636.8 5704.6 5747.0 5857.2 5984.3 6111.5 6297.9 6501.4 6789.6 7213.4 7696.5 8205.1 8866.3 9535.9 10281.8 
11044.7 11900.8 12663.7 13180.7 13214.6 12400.9 10578.5 8417.0 5653.7 2695.5 1500.3 957.8 593.3 381.4 203.4 76.3 17.0 0.0 
5416.4 5450.3 5518.1 5602.9 5687.6 5755.4 5831.7 5899.5 5950.4 6052.1 6153.8 6323.4 6501.4 6747.2 7052.3 7332.1 7645.7 8010.2 8383.1 
8773.0 9154.5 9290.1 9061.2 8391.6 7289.7 5831.7 4458.6 3076.9 1788.5 1144.3 813.7 559.4 373.0 211.9 76.3 17.0 0.0 
5416.4 5467.3 5552.0 5628.3 5713.1 5755.4 5772.4 5755.4 5704.6 5653.7 5636.8 5645.3 5602.9 5569.0 5441.8 5306.2 5102.8 4865.4 4619.6 
4280.6 3822.8 3339.7 2924.3 2526.0 2203.9 1898.7 1686.8 1457.9 1254.5 1085.0 864.6 661.2 474.7 288.2 110.2 17.0 0.0 
5416.4 5501.2 5602.9 5679.2 5730.0 5696.1 5679.2 5594.4 5501.2 5424.9 5306.2 5128.2 4924.8 4763.7 4636.6 4492.5 4297.5 4026.3 3704.2 
3416.0 3051.5 2763.3 2509.0 2297.1 2110.6 1907.2 1729.2 1542.7 1356.2 1161.3 957.8 745.9 483.2 305.1 135.6 25.4 0.0 
5416.4 5543.5 5636.8 5687.6 5679.2 5636.8 5560.5 5467.3 5357.1 5196.0 5009.5 4823.0 4662.0 4577.2 4492.5 4356.8 4170.4 3924.6 3653.3 
3390.5 3170.2 3000.6 2873.5 2670.1 2449.7 2237.8 1966.5 1703.7 1457.9 1220.6 991.7 771.3 525.5 296.7 144.1 25.4 0.0 
5416.4 5552.0 5679.2 5662.2 5636.8 5569.0 5467.3 5340.1 5187.5 5077.3 4924.8 4797.6 4704.4 4577.2 4458.6 4272.1 4034.7 3839.8 3636.4 
3500.7 3424.4 3432.9 3373.6 3204.1 2983.7 2687.0 2398.8 2102.1 1780.0 1491.8 1178.2 966.3 737.4 449.2 228.9 50.9 0.0 
5416.4 5585.9 5670.7 5628.3 5569.0 5509.6 5374.0 5238.4 5102.8 5001.1 4933.2 4857.0 4738.3 4543.3 4322.9 4077.1 3814.4 3594.0 3424.4 
3339.7 3365.1 3390.5 3356.6 3254.9 3068.4 2848.1 2644.6 2441.2 2144.5 1813.9 1568.1 1288.4 1025.6 703.5 373.0 67.8 0.0 
5416.4 5594.4 5645.3 5619.8 5526.6 5424.9 5297.7 5179.1 5085.8 5051.9 5001.1 4882.4 4729.8 4441.6 4153.4 3814.4 3526.2 3314.3 3204.1 
3153.2 3161.7 3110.8 3034.5 2882.0 2670.1 2492.0 2314.0 2127.6 1864.8 1686.8 1508.8 1279.9 983.3 695.1 381.4 76.3 0.0 
5416.4 5577.4 5645.3 5535.1 5492.7 5399.4 5263.8 5136.7 5068.9 5060.4 5018.0 4907.8 4619.6 4331.4 3950.0 3610.9 3322.7 3119.3 3034.5 
3009.1 2915.9 2788.7 2661.6 2466.6 2288.6 2110.6 1932.6 1712.2 1534.2 1373.2 1237.5 1034.1 779.8 576.4 313.6 84.8 0.0 
5416.4 5594.4 5602.9 5535.1 5458.8 5357.1 5255.3 5128.2 5119.7 5094.3 5018.0 4882.4 4594.2 4229.7 3831.3 3492.3 3229.5 3060.0 2949.8 
2873.5 2704.0 2534.4 2390.3 2237.8 2042.8 1873.3 1703.7 1525.7 1381.6 1313.8 1271.5 1017.2 712.0 500.1 237.3 42.4 0.0 
5416.4 5577.4 5670.7 5552.0 5467.3 5357.1 5289.2 5196.0 5119.7 5128.2 5035.0 4890.9 4611.1 4263.6 3839.8 3475.3 3280.4 3093.9 2941.3 
2865.0 2670.1 2500.5 2356.4 2212.3 2025.9 1847.8 1669.8 1500.3 1373.2 1305.4 1271.5 898.5 669.6 474.7 245.8 25.4 0.0 
